HUBBELL POWER SYSTEMS
Image of 854512000 Y-Clevis Eye, Rotated

Y-Clevis Eye, Rotated

Brand: ANDERSON

Catalog ID: 854512000

Y-clevis eyes are primarily used to attach clamping devices to yoke plates or other associated hardware in a bundle conductor assembly. The bent bolt in the Y-section provides an additional point of articulation within an assembly.

  • Rotated Y-Clevis Eye
  • Ultimate strength is 30,000 lbs.
  • Material: Body - Galvanized Forged Steel, Hardware - Galvanized Steel, Cotter Pin - Stainless Steel
  • 0.688" eye hole diameter
  • 0.750" bent bolt hole diameter

General

Catalog Number

854512000

Material

Steel

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Material Type

Standard

Number of Bolt Holes

0

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359252443

Dimensions

Diameter - Bolt

0 in

Diameter - Eye Hole

0.688 in

Diameter - Pin

0 in

Dimensions

5.531 in x 2 in x 1.75 in

Height

1.75 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length

5.531 in

Length - Coupling

3.75 in

Length - Pin

0 in

Ring Height

0 in

Weight

1.943 lb

Width

2 in

Width - Eye

0.625 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Number of Bolt Holes

0

Logistics

Pallet Quantity

1152