HUBBELL POWER SYSTEMS
Image of 854502000 Y-Clevis Eye
*Representative image
Image of 854502000 Y-Clevis Eye

Y-Clevis Eye

Brand: ANDERSON

Catalog ID: 854502000

Y-clevis eyes are primarily used to attach clamping devices to yoke plates or other associated hardware in a bundle conductor assembly. The bent bolt in the Y-section provides an additional point of articulation within an assembly.

  • Ultimate strength is 30,000 lbs. (133kN),Forged Steel Body
  • 0.625" wide and 3.750" length
  • Eye Hole Diameter - 0.688"
  • Material: Body - Galvanized Steel, Hardware - Galvanized Steel, Cotter Pin - Stainless Steel

General

Catalog Number

854502000

Material

Steel

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Material Type

Standard

Number of Bolt Holes

0

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359252436

Dimensions

Diameter - Bolt

0 in

Diameter - Eye Hole

0.688 in

Diameter - Pin

0 in

Dimensions

5.531 in x 2 in x 1.75 in

Height

1.75 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length

5.531 in

Length - Coupling

3.75 in

Length - Pin

0 in

Ring Height

0 in

Weight

1.96 lb

Width

2 in

Width - Eye

0.625 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Number of Bolt Holes

0

Logistics

Pallet Quantity

1152