HUBBELL POWER SYSTEMS
Image of YCS04034 Y-Clevis Eye
*Representative image
Image of YCS04034 Y-Clevis Eye

Y-Clevis Eye

Brand: ANDERSON

Catalog ID: YCS04034

Y-clevis eyes are primarily used to attach clamping devices to yoke plates or other associated hardware in a bundle conductor assembly. The bent bolt in the Y-section provides an additional point of articulation within an assembly. Material: body - galvanized steel, hardware - galvanized steel.

Bent bolt in Y-section provides an additional port of articulation within an assembly, Material: Body-Galvanized Ductile Iron, Hardware-Galvanized Steel, Cotter Pin-Stainless Steel

General

Catalog Number

YCS04034

Material

Ductile Iron

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Material Type

Standard

Number of Bolt Holes

0

Series

YCS Series

Strength Rating - Ultimate

19000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359344476

Dimensions

Diameter - Bolt

0 in

Diameter - Eye Hole

0.688 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

3.5 in

Length - Pin

0 in

Ring Height

0 in

Weight

2.646 lb

Width - Eye

0.5 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

19000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Number of Bolt Holes

0