
Brand: ANDERSON
Catalog ID: YCS05
Catalog Number
YCS05
Material
Ductile Iron
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Material Type
Standard
Number of Bolt Holes
0
Strength Rating - Ultimate
20000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359344490
Diameter - Bolt
0 in
Diameter - Eye Hole
0.688 in
Diameter - Pin
0 in
Dimensions
0.625 in x 2.813 in x 0.688 in
Height
0.688 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length
0.625 in
Length - Coupling
2.813 in
Length - Pin
0 in
Ring Height
0 in
Weight
1.95 lb
Width
2.813 in
Width - Eye
0.625 in
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
Assembly Rating (Ultimate)
0 lb
Strength Rating - Ultimate
20000 lb
Strength Rating - Ultimate Body
0 lb
Maximum Adjustment
0 in
Number of Bolt Holes
0
Pallet Quantity
675