HUBBELL WIRING DEVICE-KELLEMS

Installation

Instant Switch uses a CR2032 coin cell battery.

If installing into a gang box, be sure to use the Ground Wire Assembly.

All iDevices products work with both iOS and Android mobile devices.

Installing iDevices Instant Switch
Instant Switch Setup on iOS
Instant Switch Setup on Android

Using Your Instant Switch

After initial setup the LED will remain off unless it needs to show a status issue.

The dimming feature requires using a dimmable bulb.

Instant Switch Button Controls
Replacing the Instant Switch Battery
Controlling Multiple Products with Instant Switch
Unpairing Instant Switch
Removing your Wall Mounted Instant Switch
Instant Switch Safe Usage Guidelines

Problem Solving

Instant Switch requires an iDevices product running firmware 1.9.4 or later.

A LED light showing yellow when tapped indicates a low battery.

Rebooting Products
Resetting Instant Switch
iDevices Product Not Showing for Pairing
Instant Switch Pairing Failed
Instant Switch LED Status Summary

Compatibility

Mobile Device Compatibility
Power Ratings and Product Specifications
Compatible iDevices Products
iDevices Connected App

Remote Access Requirements

Use Instinct remotely with the Amazon Alexa app.

All other produts work remotely through the iDevices Connected App.

Remote Access
Apple Home Hub Remote Access

Need Further Assistance? We're Here To Help.

Our Customer Experience Team is available Mon - Fri 9am - 5:30pm EST