HUBBELL POWER SYSTEMS
Image of FOSPCW14ADSS ADSS Aerial Slack Storage System, Cable Wheel
* Representative image
Image of FOSPCW14ADSS ADSS Aerial Slack Storage System, Cable Wheel
play

ADSS Aerial Slack Storage System, Cable Wheel

Brand:

Opti-Loop

Catalog ID:

FOSPCW14ADSS

OptiLoop 14" ADSS Cable Wheel Storage System, Plastic

The Hubbell® Opti-Loop™ Fiber Cable Storage Wheel provides another convenient option for storing fiber optic cable. This newest member of the Opti-Loop™ family brings versatility, security, and mobility by offering multiple safe mounting options aerially, on a pole or wall, or underground. Designed with the highest of standards and expectations that are associated with the Hubbell® and Opti-Loop™ names, the Cable Wheel delivers an economic solution for your fiber cable storage needs.

25% calcium carbonate filled impact copolymer polypropylene construction, Aluminum bracket with UV resistant plastic mounting angle, Stainless steel threaded stud and hex nut, Grommet and tie included

Product details

General

Application

ADSS Cable Storage

Cable Tie Notch

Yes

Catalog Number

FOSPCW14ADSS

Material

25% calcium carbonate filled impact copolymer polypropylene

Product Category

Communications Connectors

UPC

096359616900

Dimensions

Diameter - Inside

12 in

Diameter - Outside

15.7 in

Height

2 in

Weight

3.013 lb

Resources and downloads

Specifications

Sales Drawings

Videos

play
Hubbell Power Systems ADSS Cable Wheel