HUBBELL POWER SYSTEMS
HPS_ID_FOSP12_PRODIMAGE
* Representative image
HPS_ID_FOSP12_PRODIMAGE
play
play

Strand Mount Aerial Slack Storage System, 17" Dia. Plastic

Brand:

Opti-Loop

Catalog ID:

FOSP17TMK

OptiLoop 17.50" Strand Mount Aerial Slack Storage System, 25% calcium carbonate filled impact copolymer polypropylene

The plastic Opti-Loop™ FOS for strand and messenger mounted cable is available in a variety of sizes and provide a convenient, economically priced and industry approved method of storing extra length of fiber optic cable.

  • 25% calcium carbonate filled impact copolymer polypropylene construction
  • Aluminum brackets and bugnuts with galvanized nuts and bolts
  • Stainless steel mounting hardware

Product details

General

Application

Strand/Messenger Cable storage

Cable Tie Notch

Yes

Catalog Number

FOSP17TMK

Material

25% calcium carbonate filled impact copolymer polypropylene

Product Category

Communications Connectors

UPC

096359707073

Wraps

Single

Dimensions

Diameter - Inside

17.5 in

Diameter - Outside

18.8 in

Dimensions

25.083 in x 19.495 in x 3.008 in

Height

3.008 in

Length

25.083 in

Weight

5.4 lb

Width

19.495 in

Conductor Related

Conductor Diameter - Maximum

0.313 in

Conductor Diameter - Minimum

0.25 in

Conductor Diameter Range

0.25 - 0.313

Conductor Type

Messenger Strand

Messenger Diameter - Maximum

0.25 in

Messenger Diameter - Minimum

0.313 in

Logistics

Pallet Quantity

100

Resources and downloads

Specifications

Sales Drawings

Videos

play
Hubbell Power Systems In Depth: Opti-loop Plastic vs Aluminum
play
Opti-Loop® Lashed Aerial Installation