text.skipToContent text.skipToNavigation

Wide Tray 288 Ribbon Fiber No Chips

By Hubbell Power Systems 

Catalog ID: PSC205288

By Hubbell Power Systems
Catalog ID:  PSC205288
Wide Tray 288 Ribbon Fiber No Chips

Metal Splice Trays include a durable formed aluminum tray base.

  • Includes: Tray, Lid, four 6 Position Ribbon Fiber Splice Chips
  • Tray - Aluminum
  • Lid - Clear Polystyrene

More Options

Product Details

General

Style Wide
UPC 096359658597

Dimensions

Weight 0.5 lb

Logistics

Standard Package 1

Resources and Downloads