HUBBELL POWER SYSTEMS
EMGH-15
* Representative image
EMGH-15

#14 AWG Green Bonding Harness

Brand:

EMC

Catalog ID:

EM-GH-15

The EM GH-15 grounding harness is designed to connect and ground the shield of buried cable and service wire to screw-type grounding connectors employed in selected types of buried plant housings. The harness consists of a tinned TERMI-FOIL® connector crimped to one end of a green PVC insulated #14 AWG stranded tinned copper wire. Overall length is 36 inches.

Green PVC Insulation, Tin TERMI-FOIL connector & tin plated wire & Terminal.

#14 AWG green harness with TERMI-FOIL shield connector

Product details

General

Catalog Number

EM-GH-15

Material

Copper

Dimensions

Length

36 in

Conductor Related

Conductor Size

#14 AWG

Resources and downloads

Specifications