HUBBELL POWER SYSTEMS
HUS_ID_EM-3406-I_PRODIMAGE
HUS_ID_EM-3406-I_PRODIMAGE

#6 AWG "D" Bond Ground Strap

Brand:

EMC

Catalog ID:

EM-3406-I

Seven strands, insulated stranded wire with a ring terminal on each end. Standard “D” bond straps. Standard lengths: 6", 11", and 18".

Insulated with black tubing. Has #6 AWG Terminal 1/4" hole on each end. UL listed

# 6 AWG 7-Strand Ground Wire other lengths and other insulation color may be available

Product details

General

Catalog Number

EM-3406-I

Material

Copper

Dimensions

Length

6 in

Conductor Related

Conductor Size

#6 AWG

Resources and downloads

Specifications