HUBBELL POWER SYSTEMS
EM3956-10S6RRPB
* Representative image
EM3956-10S6RRPB

U- Shaped BSW Shield Connector

Brand:

EMC

Catalog ID:

EM-3956-10S6RRPB

Short U-shaped BSW shield connector with 6 inches of #10 AWG flexible lead wire, ring terminal.

Incudes Tin Plated Pair Protector (Anti-Crush Device) and Vinyl Boot Insulator.

BSW Shield connector for NID's and Pedestals "Floating Bond" #10 AWG

Product details

General

Catalog Number

EM-3956-10S6RRPB

Material

Brass

Dimensions

Length

6.75 in

Length - Threaded Area

0.75 in

Conductor Related

Conductor Size

#10 AWG

Resources and downloads

Specifications