HUBBELL POWER SYSTEMS
EM3956-S
* Representative image
EM3956-S

U- Shaped BSW Shield Connector

Brand:

EMC

Catalog ID:

EM-3956-S

Short U-shaped BSW connector with a screw for use with your own harness or mounting bracket.

Designed to be used with customer's own harness. UL listed

BSW Shield connector

Product details

General

Catalog Number

EM-3956-S

Material

Brass

Dimensions

Length

0.75 in

Length - Threaded Area

0.75 in

Resources and downloads

Specifications