HUBBELL POWER SYSTEMS
HPS_ID_8812TDG_PRODIMAGE
HPS_ID_8812TDG_PRODIMAGE

BOLT, MACHINE, SQ HEAD, 1/2in x 10in, with TDG CORROSION PROTECTION

Brand:

Chance

Catalog ID:

8710TDG

Square head machine bolt, 1/2" diameter x 10" long with 4" thread length and cone point. Includes one square nut. Rated tensile strength is 7,800 lbs. Thermal Galvanized per ArmorGalv® and ASTM 1059 requirements. Manufactured to be functional equivalent to ANSI C135.1.

  • Rated tensile strength is 7,800 lbs.
  • Thermal Galvanized per ArmorGalv® and ASTM 1059 requirements
  • Manufactured to be functional equivalent to ANSI C135.1

Product details

General

Catalog Number

8710TDG

Coating

ArmorGalv™ Thermal Diffusion Galvanizing

Type

Machine Bolts

UPC

096359717614

Logistics

Pallet Quantity

3000

Resources and downloads