HUBBELL POWER SYSTEMS
HPS_ID_930064004_PRODIMAGE
HPS_ID_930064004_PRODIMAGE

Yoke Plate, Dual-Bundle

Brand:

ANDERSON

Catalog ID:

930064004

Vee configuaration yoke plates are used with a VEE string of insulators to attach a two conductor bundle.

Vee configuaration yoke plates are used with a VEE string of insulators to attach a two conductor bundle.

  • Vee Configuration Yoke Plate
  • Ultimate Strength is 40,000 lbs.
  • 18" hole spacing
  • 0.75" thickness
  • Material: Galvanized Steel

Product details

General

Catalog Number

930064004

EU RoHS Indicator

No

Material

Steel

Number of Bolt Holes

0

Series

YPV Series

Strength Rating - Ultimate

40000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359252931

Dimensions

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Insulator Attachment Holes

1.25 in

Diameter - Pin

0 in

Insulator / Conductor Hole Spacing

18 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Length

20.75 in

Length - Coupling

7.071 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Thickness

0.75 in

Weight

26.46 lb

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Diameter - Conductor Attachment Holes

1.25 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

85

Resources and downloads