HUBBELL POWER SYSTEMS
HPS_ID_YPR30173512_PRODIMAGE
HPS_ID_YPR30173512_PRODIMAGE

Yoke Plate, Rectangular

Brand:

ANDERSON

Catalog ID:

YPR30173512

These yoke plates are used with a double string of insulators to deadend a two conductor bundle. Type YPR yoke plates may be furnished in a variety of sizes, hole spacings, ultimate strengths and provisions for mounting corona rings. Material: body - galvanized ductile iron or galvanized steel.

These yoke plates are used with a double string of insulators to deadend a two conductor bundle. Type YPR yoke plates may be furnished in a variety of sizes, hole spacings, ultimate strengths and provisions for mounting corona rings. Material: body - galvanized ductile iron or galvanized steel.

Type YPR yoke plates may be furnished in a variety of sizes, hole spacings, ultimate strengths and provisions for mounting corona rings. Material: body - galvanized ductile iron or galvanized steel

Product details

General

Catalog Number

YPR30173512

Corona Ring Mounting Provision

4 x 0.563" holes

EU RoHS Indicator

No

Material

Ductile Iron

Number of Bolt Holes

0

Series

YPR Series

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359345251

Dimensions

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Insulator Attachment Holes

1.125 in

Diameter - Pin

0 in

Insulator / Conductor Hole Spacing

18 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Length - Coupling

4.5 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Thickness

0.75 in

Weight

15.68 lb

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Diameter - Conductor Attachment Holes

1.125 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads