HUBBELL POWER SYSTEMS
HPS_ID_YPD60183771_PRODIMAGE
HPS_ID_YPD60183771_PRODIMAGE

Yoke Plate, Delta

Brand:

ANDERSON

Catalog ID:

YPD60183771

These yoke plates may be used to bundle two conductors in suspension application with a single string of insulators. They also may be used in deadend applications with two strings of insulators and one deadend clamp. Type YPD may be furnished in a variety of sizes, hole spacings, and ultimate strengths. For yokes with corona ring mounting provision, consult factory. material: galvanized ductile iron or galvanized steel.

These yoke plates may be used to bundle two conductors in suspension application with a single string of insulators. They also may be used in deadend applications with two strings of insulators and one deadend clamp. Type YPD may be furnished in a variety of sizes, hole spacings, and ultimate strengths. For yokes with corona ring mounting provision, consult factory. material: galvanized ductile iron or galvanized steel.

  • Yoke plates to be used to bundle two conductors in suspension application with a single string of insulators
  • deadend applications with two strings of insulators and one deadend clamp

Product details

General

Catalog Number

YPD60183771

Material

Ductile Iron

Number of Bolt Holes

0

Series

YPD Series

Strength Rating - Ultimate

60000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359345145

Dimensions

Assembly Rating (Ultimate)

0 lb

Base Hole Spacing

18 in

Diameter - Apex Hole

1.188 in

Diameter - Base Holes

1.125 in

Diameter - Bolt

0 in

Diameter - Pin

0 in

Height

1.13 in

Insulator / Conductor Hole Spacing

18 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Length - Coupling

5 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Thickness at Apex

1.125 in

Thickness at Base

0.75 in

Weight

18.13 lb

Width

7.75 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Logistics

Pallet Quantity

100

Resources and downloads