HUBBELL POWER SYSTEMS
HPS_ID_947604001_PRODIMAGE
HPS_ID_947604001_PRODIMAGE

Yoke Plate, Triangular

Brand:

ANDERSON

Catalog ID:

947604001

Delta configuration yoke plates may be used to bundle two conductors in suspension application with a single string insulator. They may also be used in deadend applications with two strings of insulators and one deadend clamp.

Delta configuration yoke plates may be used to bundle two conductors in suspension application with a single string insulator. They may also be used in deadend applications with two strings of insulators and one deadend clamp.

  • Delta Configuration Yoke Plate
  • Ultimate Strength is 90,000 lbs.
  • 18" hole spacing
  • 0.75" thickness
  • Material: Galvanized Steel A572 Grade 50

Product details

General

Catalog Number

947604001

EU RoHS Indicator

No

Material

Steel

Number of Bolt Holes

0

Series

YPD Series

Strength Rating - Ultimate

90000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359253228

Dimensions

Assembly Rating (Ultimate)

0 lb

Base Hole Spacing

18 in

Diameter - Apex Hole

1.063 in

Diameter - Base Holes

0.938 in

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator / Conductor Hole Spacing

18 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Length - Coupling

6.125 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Thickness at Apex

0.75 in

Thickness at Base

0.75 in

Weight

26.264 lb

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads