HUBBELL POWER SYSTEMS
HPS_ID_971114001_PRODIMAGE
HPS_ID_971114001_PRODIMAGE

Yoke Plate, Triangular

Brand:

ANDERSON

Catalog ID:

971114001

Delta configuration yoke plates may be used to bundle two conductors in suspension application with a single string insulator. They may also be used in deadend applications with two strings of insulators and one deadend clamp.

Delta configuration yoke plates may be used to bundle two conductors in suspension application with a single string insulator. They may also be used in deadend applications with two strings of insulators and one deadend clamp.

  • Delta Configuration Yoke Plate
  • Ultimate Strength is 80,000 lbs.
  • 18" hole spacing
  • 0.75" thickness
  • Material: Galvanized Steel A514 Grade B

Product details

General

Catalog Number

971114001

EU RoHS Indicator

No

Material

Steel

Number of Bolt Holes

0

Series

YPD Series

Strength Rating - Ultimate

72000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359253341

Dimensions

Assembly Rating (Ultimate)

0 lb

Base Hole Spacing

18 in

Diameter - Apex Hole

1 in

Diameter - Base Holes

1 in

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator / Conductor Hole Spacing

18 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Length - Coupling

4 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Thickness at Apex

1.125 in

Thickness at Base

0.75 in

Weight

20.041 lb

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

384

Resources and downloads