HUBBELL POWER SYSTEMS
HPS_ID_C3030955_PRODIMAGE
* Representative image
HPS_ID_C3030955_PRODIMAGE
play
HUS_ID_ToughOneToolingStringWithLabels-01_PRODIMAGE
+2
HPS_ID_Tough One Tooling String with Labels-01_PRODIMAGE

Anchor, Tool, Kelly Bar Adapter, 2.5in Hex, 12,000 ft-lb rating

Brand:

Chance

Catalog ID:

C3030936

Anchor, Tool, Kelly Bar Adapter, 2.5in Hex, 12,000 ft-lb rating

Kelly Bar Adapters attach to the digger/torque motors square or hex shape drive shaft to install anchors or piles. Chance Kelly Bar Adapters are cast steel and painted green. They come with a Bent Arm Pin used to attach the adapter to digger/torque motor.

  • Kelly Bar Adapter attaches to truck's torque motor drive shaft (Kelly Bar)
  • Kelly bar adapter has twelve holes for 5/8" bolts on a 7-5/8" bolt circle, comes with twelve 5/8" Grade 5 bolts, nuts & lockwashers and bent arm pin with coil lock
  • Painted with green paint

Product details

General

Application

Anchor/Pile Installation

Bolt Grade

5

Catalog Number

C3030936

Coating

Painted

Kelly Bar Shape

Hex

Number of Bolt Holes

12

Torque Rating

12000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359015291

Dimensions

Anchor Installation Hole Size

0.625 in

Diameter - Bolt

0.625 in

Diameter - Bolt Circle

7.625 in

Dimensions

8.25 in x 10.500 in x 9.500 in

Height

9.5 in

Kelly Bar Adapter Inside Width

2.5 in

Kelly Bar Hole Distance to Flange

4.25 in

Length

8.25 in

Weight

25.48 lb

Width

10.5 in

Logistics

Pallet Quantity

27

Standard Package

1