HUBBELL POWER SYSTEMS
HPS_ID_C3030958_alt1_PRODIMAGE
HPS_ID_C3030958_alt1_PRODIMAGE
play
HUS_ID_ToughOneToolingStringWithLabels-01_PRODIMAGE
+2
HPS_ID_Tough One Tooling String with Labels-01_PRODIMAGE

Anchor, Tool, Kelly Bar Adapter, 2.5in Square, 17,000 ft-lb rating

Brand:

Chance

Catalog ID:

C3030955

Anchor, Tool, Kelly Bar Adapter, 2.5in Square, 17,000 ft-lb rating

Kelly Bar Adapters attach to the digger/torque motors square or hex shape drive shaft to install anchors or piles. Chance Kelly Bar Adapters are cast steel and painted green. They come with a Bent Arm Pin used to attach the adapter to digger/torque motor.

  • Kelly Bar Adapter attaches to truck's torque motor drive shaft (Kelly Bar)
  • Kelly bar adapter has twelve holes for 5/8" bolts on a 7-5/8" bolt circle, comes with twelve 5/8" Grade 5 bolts, nuts & lockwashers and bent arm pin with coil lock
  • Painted with green paint

Product details

General

Application

Anchor/Pile Installation

Bolt Grade

5

Coating

Painted

EU RoHS Indicator

No

Kelly Bar Shape

Square

Number of Bolt Holes

12

Torque Rating

17000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359015321

Dimensions

Anchor Installation Hole Size

0.625 in

Diameter - Bolt

0.625 in

Diameter - Bolt Circle

7.625 in

Kelly Bar Adapter Inside Width

2.5 in

Kelly Bar Hole Distance to Flange

2.25 in

Length

7 in

Weight

24.5 lb

Logistics

Pallet Quantity

48

Standard Package

1