HUBBELL POWER SYSTEMS
PPHID-19491
PPHID-19491
play
play
+1
HUS_ID_ToughOneToolingStringWithLabels-01_PRODIMAGE

Anchor, Tool, Drive End Wrench Extension, rated 15,000 ft-lbs, 7ft long

Brand:

Chance

Catalog ID:

C3030988

15K 7' Drive End Extension.

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

Extension assemblies can be added where soil conditions dictate that anchors be set more than one rod length deep

Product details

General

Application

Anchor/Pile Installation

Catalog Number

C3030988

Coating

Painted

EU RoHS Indicator

No

Torque Rating

15000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359015444

Dimensions

Length

84 in

Weight

85.26 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Standard Package

1

Resources and downloads