HUBBELL POWER SYSTEMS
Image of C1021583 Anchor, Tool, Drive End Wrench, Orange Band, rated 10,000 ft-lbs, 7ft long
Image of C1021583 Anchor, Tool, Drive End Wrench, Orange Band, rated 10,000 ft-lbs, 7ft long
play
play
HUS_ID_ToughOneToolingStringWithLabels-01_PRODIMAGE

Anchor, Tool, Drive End Wrench, Orange Band, rated 10,000 ft-lbs, 7ft long

Brand:

Chance

Catalog ID:

C1021583

1 3/8" X 7' Drive End Wrench.

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

  • The Anchor Drive End Wrench transmits the torque from the Kelly bar of the digger to the hub of the Power-Installed Screw Anchor
  • A complete tool system consists of: kelly bar adapter, torque indicator, locking dog assembly and drive end wrench.

Product details

General

Application

Anchor/Pile Installation

Catalog Number

C1021583

Coating

Painted

Color Code

Orange

Drive Wrench Anchor Type

  • 10,000 Ft Lbs Tough One (Small Hub)
  • 6,000 Ft Lbs Mid-Strength

EU RoHS Indicator

No

Torque Rating

10000 ft-lbs

Type

Earth Anchor Tools

UPC

096359008439

Dimensions

Dimension Inside

1.46 in

Dimensions

84.000 in x 2.250 in x 2.250 in

Height

2.25 in

Length

84 in

Outside Dimension

2.16 in

Weight

55.86 lb

Width

2.25 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Standard Package

1

Resources and downloads