HUBBELL POWER SYSTEMS
HPS_ID_T3031403_PRODIMAGE
HPS_ID_T3031403_PRODIMAGE
play
play
play

Anchor, Tool, SS175 Drive Wrench

Brand:

Chance

Catalog ID:

T3031403

SS 175 Drive Tool for use with Tough One Locking Dog Assembly.

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

  • This tool is used with C3030981 Locking Dog Assembly
  • Used to drive Square Shaft Anchors with 1.75" square bar (SS175 anchor familY)
  • Includes proprietary Alignment Window that helps reduce change of finger pinch when anchor is inserted into tool

Product details

General

Application

Anchor/Pile Installation

Attachment Style

Tough One Locking Dog Assembly

Coating

Painted

Drive Wrench Anchor Type

SS175 Anchor

EU RoHS Indicator

No

Torque Rating

10500 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359057895

Dimensions

Weight

24.5 lb

Logistics

Pallet Quantity

27

Standard Package

1

Resources and downloads

Specifications

Videos

play
Square Shaft Anchor Drive Wrench
play
CHANCE Square Shaft Anchor Tools Selection Process
play
CHANCE Square Shaft Anchor Installation