HUBBELL POWER SYSTEMS
PPHID-19453
PPHID-19453

Anchor, Disk Washer, 3/4in

Brand:

Chance

Catalog ID:

C2100033

Corrosion-Resistant Anchor Fiber Reinforced Washer used with 0.75" (19.1 mm) Diameter Rod.

Insulating washer used with Chance Disk Anchor system. The washer is plastic-reinforced thermoset material for better load-bearing properties.

Designed to be used with Protected Anchor Rods, Cap Nut and Disk Anchor

Product details

General

Application

Earth Tension Anchoring

Catalog Number

C2100033

Coating

Galvanized, ASTM A-153, Black Paint, Plastic Tube

EU RoHS Indicator

No

Type

Corrosion-Resistant Anchor Parts

UPC

096359014416

Dimensions

Rod Diameter - Order Separately

0.75 in

Weight

0.216 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

3600

Standard Package

10