HUBBELL POWER SYSTEMS
HPS_PPHID_19410_2_PRODIMAGE
HPS_PPHID_19410_2_PRODIMAGE
play

Rod, Expanding/Cross-Plate Anchor, 1-1/4in X 8ft Tripleye

Brand:

Chance

Catalog ID:

C2000028

Expanding/Cross-Plate Anchor Rod 1.25" (31.7 mm) Diameter Rod, 8' (2438 mm) long with Tripleye.

Anchor rod used with Expanding and Cross-plate anchors are available for one, two, or three guys. Thimbleye, Twineye and Tripleye eye design distribute pulling stresses uniformly over individual strands of guy wire and keep the guy wire from spreading, kinking, or bending. The drop-forged eye of each anchor rod is stronger than the rod itself. Rod length and diameter are stamped below each rod eye. Each rod is threaded 3-1/2" minimum length. Heavy square nut included.

  • Thimbleye®, Twineye® and Tripleye® drop forged eye distribute pulling stresses uniformly over individual strands of guy wire and keep the guy wire from spreading,kinking, or bending.
  • Hot dipped galvanized per ASTM A153
  • Square nut assembled to rod
  • Rods used with Cross-plate and Expanding anchors

Product details

General

Application

Earth Tension Anchoring

Catalog Number

C2000028

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Eyenut Style

Tripleye

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

58000 lb.

Type

Anchor Rod

UPC

096359012344

Dimensions

Dimensions

96.000 in x 3.000 in x 2.000 in

Height

2 in

Length

96 in

Rod Diameter

1.25 in

Weight

34.3 lb

Width

3 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

25

Standard Package

1

Resources and downloads