HUBBELL POWER SYSTEMS
HPS_PPHID_19410_2_PRODIMAGE
HPS_PPHID_19410_2_PRODIMAGE
play

Rod, Expanding/Cross-Plate Anchor, 3/4in X 9ft Tripleye

Brand:

Chance

Catalog ID:

7559

Expanding/Cross-Plate Anchor Rod 0.75" (19.1 mm) Diameter Rod, 9' (2743 mm) long with Tripleye.

Anchor rod used with Expanding and Cross-plate anchors are available for one, two, or three guys. Thimbleye, Twineye and Tripleye eye design distribute pulling stresses uniformly over individual strands of guy wire and keep the guy wire from spreading, kinking, or bending. The drop-forged eye of each anchor rod is stronger than the rod itself. Rod length and diameter are stamped below each rod eye. Each rod is threaded 3-1/2" minimum length. Heavy square nut included.

  • Thimbleye®, Twineye® and Tripleye® drop forged eye distribute pulling stresses uniformly over individual strands of guy wire and keep the guy wire from spreading,kinking, or bending.
  • Hot dipped galvanized per ASTM A153
  • Square nut assembled to rod
  • Rods used with Cross-plate and Expanding anchors

Product details

General

Application

Earth Tension Anchoring

Catalog Number

7559

Coating

Galvanized, ASTM A-153

Eyenut Style

Tripleye

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

23000 lb.

Type

Anchor Rod

UPC

096359074373

Dimensions

Length

108 in

Rod Diameter

0.75 in

Weight

14.043 lb

Logistics

Pallet Quantity

60

Standard Package

3

Resources and downloads

Specifications

Catalogs

Literature

Sales Drawings

Videos

play
CHANCE Expanding Anchors