HUS_ID_Ovaleye_PRODIMAGE
HUS_ID_Ovaleye_PRODIMAGE
play

Rod, Expanding/Cross-Plate Anchor, 5/8in X 7ft Ovaleye

Brand:

Chance

Catalog ID:

PS6417

Expanding/Cross-Plate Anchor Rod 0.625" (15.9 mm) Diameter Rod, 7' (2134 mm) long with Ovaleye.

Anchor rod used with Expanding and Cross-plate anchors are available for one, two, or three guys. Thimbleye, Twineye and Tripleye eye design distribute pulling stresses uniformly over individual strands of guy wire and keep the guy wire from spreading, kinking, or bending. The drop-forged eye of each anchor rod is stronger than the rod itself. Rod length and diameter are stamped below each rod eye. Each rod is threaded 3-1/2" minimum length. Heavy square nut included.

  • Drop forged Ovaleyekinking, or bending.
  • Hot dipped galvanized per ASTM A153
  • Square nut assembled to rod
  • Rods used with Cross-plate and Expanding anchors

Product details

General

Application
Earth Tension Anchoring
Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Eyenut Style
Ovaleye
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
16000 lb.
Type
Anchor Rod
UPC
096359073130

Dimensions

Length
84 in
Rod Diameter
0.625 in
Weight
7.448 lb

Logistics

Pallet Quantity
100
Standard Package
5

Resources and downloads

Specifications

Catalogs

Videos

play
CHANCE Expanding Anchors (VI0642E)