HUBBELL POWER SYSTEMS
HPS_ID_C2000092_PRODIMAGE
HPS_ID_C2000092_PRODIMAGE
play

Rod, Expanding/Cross-Plate Anchor protected tube 3/4in X 6ft Twineye

Brand:

Chance

Catalog ID:

C2000092

Expanding/Cross-Plate Anchor Rod 0.75" Diameter Rod, 6' long with Twineye with protective plastic tube.

Anchor rods used with Expanding and Cross-plate anchors are available for one, two, or three guys. Thimbleye, Twineye and Tripleye eye design distribute pulling stresses uniformly over individual strands of guy wire and keep the guy wire from spreading, kinking, or bending. The drop-forged eye of each anchor rod is stronger than the rod itself. Rod length and diameter are stamped below each rod eye. Each rod is threaded 3-1/2" minimum length. Heave square nut included.

  • Thimbleye®, Twineye® and Tripleye® drop forged eye distribute pulling stresses uniformly over individual strands of guy wire and keep the guy wire from spreading,kinking, or bending.
  • Hot dipped galvanized per ASTM A153, Black asphalt paint applied over galvanizing, plastic tube assembled on rod
  • Square nut assembled to rod
  • Rods used with Cross-plate and Expanding anchors

Product details

General

Application

Earth Tension Anchoring

Coating

Galvanized, ASTM A-153 with Plastic Tube

EU RoHS Indicator

No

Eyenut Style

Twineye

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

23000 lb.

Type

Anchor Rod

UPC

096359012573

Dimensions

Length

72 in

Rod Diameter

0.75 in

Weight

9.918 lb

Logistics

Pallet Quantity

100

Standard Package

5

Resources and downloads

Customer Notices

Specifications

Catalogs

Literature

Videos

play
CHANCE Expanding Anchors