HUBBELL POWER SYSTEMS
PPHID-19208
PPHID-19208
play
play
+2
HPS_ID_C1020025_app_alt1_PRODIMAGE

Anchor, Adapter, SS175 Tripleye

Brand:

Chance

Catalog ID:

T1100465

SS 175 Guy Adapter with Tripleye.

Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section (sold separately), Extension Shaft (sold separately), and the Guy Adapter.

  • Guy adapters include a high-strength bolt and nut.
  • Forged fittings on both ends of adapters
  • Forged integral Pulling Eye speeds up guy installation
  • Hot dipped galvanized per ASTM A153

Product details

General

Application

Helical Anchoring

Catalog Number

T1100465

Coating

Galvanized, ASTM A-153

Eyenut Style

Tripleye

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength. Note: Pulling Eye Rated: 12,000 lbs. Guy wire should not be attached to pulling eye.

Tensile Strength

100000 lb.

Type

Adapters

UPC

096359055617

Dimensions

Dimensions

18.000 in x 5.500 in x 2.400 in

Height

2.4 in

Length

18 in

Weight

10.78 lb

Width

5.5 in

Logistics

Pallet Quantity

160

Standard Package

1

Resources and downloads

Specifications

Catalogs

Sales Drawings

Videos

play
CHANCE Square Shaft Anchor Tools Selection Process
play
CHANCE Square Shaft Anchor Installation