HUBBELL POWER SYSTEMS
HPS_ID_C1020023_PRODIMAGE
HPS_ID_C1020023_PRODIMAGE
play
play

Anchor, Adapter, SS5/SS150 Thimbleye

Brand:

Chance

Catalog ID:

C1020023

Square Shaft & Round Rod Guy Adapter Thimbleye.

Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section (sold separately), Extension Shaft (sold separately), and the Guy Adapter.

  • Guy adapters include a high-strength bolt and nut.
  • Forged fittings on both ends of adapters
  • Hot dipped galvanized per ASTM A153

Product details

General

Application

Helical Anchoring

Catalog Number

C1020023

Coating

Galvanized

Eyenut Style

Thimbleye

Finish Type

Galvanized

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

70000 lb.

Type

Adapters

UPC

096359008279

Dimensions

Dimensions

18.00 in x 3.500 in x 2.500 in

Height

2.5 in

Length

18 in

Weight

10.584 lb

Width

3.5 in

Logistics

Pallet Quantity

200

Standard Package

5

Resources and downloads

Specifications

Catalogs

Videos

play
CHANCE Square Shaft Anchor Tools Selection Process
play
CHANCE Square Shaft Anchor Installation