HUBBELL POWER SYSTEMS
Image of C1100889 Cap, Pile RS4500 not galvanized
Image of C1100889 Cap, Pile RS4500 not galvanized
play

Cap, Pile RS4500 not galvanized

Brand:

Chance

Catalog ID:

C1100889

Pile Cap, 12" x 12" with Two Bolt Holes To Fit RS4500.337.

The CHANCE® new construction pile caps are designed for use with the CHANCE Type SS square shaft and RS round shaft helical piles and for embedment in cast-in-place concrete foundations. Each new construction pile cap consists of either one bearing plate and one steel tube sleeve that are factory-welded together to form the cap. The plate type pile caps are designed to be used in spread footings, grade beams, structural slabs, and reinforced concrete pile caps. The concrete foundation and interaction of pile shaft, new construction pile cap, and concrete footing for moment transfer, as applicable, must be designed and justified with due consideration to all applicable limit states and the direction and eccentricity of applied loads, including reactions provided by the brackets, acting on the concrete foundation.

  • Pile caps are designed for use with RS Round Shaft helical piles
  • Designed to be used in spread footings, grade beams, structural slabs, and reinforced concrete pile caps.

Product details

General

Application

Helical Anchoring

Base Plate Shape

Square

Catalog Number

C1100889

Coating

No Coating

Number of Bolt Holes

2

Pipe Type

Round Pipe

Style

Pile Cap

Type

Anchor Caps

Dimensions

Base Plate Dimensions

12 in

Foundation Diameter

4.5 in

Weight

21 lb

Logistics

Standard Package

1