HPS_ID_C1100904G_PRODIMAGE
* Representative image
HPS_ID_C1100904G_PRODIMAGE
play
play

Cap, Pile SS225 12x12in 1 hole galvanized

Brand:

Chance

Catalog ID:

C1100907G

Pile Cap, 12" x 12" with One Bolt Hole To Fit SS225.

The CHANCE® new construction pile caps are designed for use with the CHANCE Type SS square shaft and RS round shaft helical piles and for embedment in cast-in-place concrete foundations. Each new construction pile cap consists of either one bearing plate and one steel tube sleeve that are factory-welded together to form the cap. The plate type pile caps are designed to be used in spread footings, grade beams, structural slabs, and reinforced concrete pile caps. The concrete foundation and interaction of pile shaft, new construction pile cap, and concrete footing for moment transfer, as applicable, must be designed and justified with due consideration to all applicable limit states and the direction and eccentricity of applied loads, including reactions provided by the brackets, acting on the concrete foundation.

  • Pile caps are designed for use with SS Square Shaft helical piles
  • Designed to be used in spread footings, grade beams, structural slabs, and reinforced concrete pile caps.
  • Hot dipped galvanized per ASTM A153

Product details

General

Application
Helical Anchoring
Base Plate Shape
Square
Coating
Galvanized, ASTM A-153
Number of Bolt Holes
1
Pipe Type
Square Bar
Style
Pile Cap
Type
Anchor Caps

Dimensions

Base Plate Dimensions
12 in
Foundation Diameter
2.25 in
Weight
21 lb

Logistics

Standard Package
1

Resources and downloads

Sales Drawings

Videos

play
CHANCE Square Shaft Anchor Tools Selection Process (VI0651E)
play
CHANCE Square Shaft Anchor Installation (VI0655E)