HUBBELL POWER SYSTEMS
HPS_PPHID_19417
HPS_PPHID_19417
play
play

2" Square Shaft Extension (SS200), 5ft

Brand:

Chance

Catalog ID:

C1100564

SS200, 5' long (1524 mm) with no helix

The CHANCE Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation
  • Bolt and nut are assembled to extension at the factory

Product details

General

Application

Helical Anchoring

Catalog Number

C1100564

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

150000 lb.

Torque Rating

16000 ft-lbs

Type

Anchor Extensions

UPC

096359243281

Dimensions

Dimensions

60.00 in x 4.000 in x 4.000 in

Height

4 in

Length

60 in

Weight

73.667 lb

Width

4 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

12

Standard Package

1

Resources and downloads

Specifications

Catalogs

Sales Drawings

Videos

play
CHANCE Square Shaft Anchor Tools Selection Process
play
CHANCE Square Shaft Anchor Installation