HPS_ID_C1100454_PRODIMAGE
* Representative image
HPS_ID_C1100454_PRODIMAGE
play
play

2" Square Shaft Helical Extension (SS200), 14/14 x 7ft

Brand:

Chance

Catalog ID:

C1100581

SS200, 7' (2134 mm) with 14"/14" helices

The CHANCE Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predictable foundation solution for significant load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation
  • Bolt and nut are assembled to extension at the factory

Product details

General

Application
Helical Anchoring
Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Number of Helices
2
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
150000 lb.
Torque Rating
16000 ft-lbs
Type
Anchor Extensions
UPC
096359010036

Dimensions

Anchor Helix Diameter(s)
14 in - 14 in
Length
84 in
Weight
148.715 lb

Logistics

Pallet Quantity
12
Standard Package
1

Resources and downloads

Specifications

Catalogs

Videos

play
CHANCE Square Shaft Anchor Tools Selection Process (VI0651E)
play
CHANCE Square Shaft Anchor Installation (VI0655E)