HUBBELL POWER SYSTEMS
HPS_ID_C1100689_PRODIMAGE
HPS_ID_C1100689_PRODIMAGE
play
play

2" Square Shaft Helical Extension (SS200), 14/14/14 x 10ft

Brand:

Chance

Catalog ID:

C1100586

SS200, 124" long with 14", 14", 14" helices.

The CHANCE Square Shaft Extension is used to extend the pile length so that the Lead section is placed at the proper depth. The Helical Square Shaft system is used in applications where tension, compression or both types of structure loading is required. It provides a predicatable foundation solution for significat load capacities

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation

Product details

General

Application

Helical Anchoring

Catalog Number

C1100586

Coating

Galvanized

Finish Type

Galvanized

Number of Helices

3

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

150000 lb.

Torque Rating

16000 ft-lbs

Type

Anchor Extensions

UPC

096359512943

Dimensions

Anchor Helix Diameter(s)

14 in - 14 in - 14 in

Dimensions

120.00 in x 14.00 in x 14.00 in

Height

14 in

Length

120 in

Weight

224.9 lb

Width

14 in

Logistics

Standard Package

1

Resources and downloads

Specifications

Catalogs

Sales Drawings

Videos

play
CHANCE Square Shaft Anchor Installation
play
CHANCE Square Shaft Anchor Tools Selection Process