PPHID-19222
PPHID-19222
play
play

Anchor, Extension, SS200, 12 X 4ft

Brand:

Chance

Catalog ID:

C1101304

Square Shaft (SS 200) Extension W/ Helix 3' 6" long (1067 mm) w/ 12" (305 mm) Helix.

Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section (sold separately), Extension Shaft, and the Guy Adapter (sold separately).

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque
  • Bolt and nut are assembled to extension at the factory

Product details

General

Application
Helical Anchoring
Coating
Galvanized, ASTM A-153
Number of Helices
1
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
150000 lb.
Torque Rating
16000 ft-lbs
Type
Anchor Extensions

Dimensions

Anchor Helix Diameter(s)
12 in
Length
48 in
Weight
74 lb

Logistics

Standard Package
1

Resources and downloads

Videos

play
CHANCE Square Shaft Anchor Tools Selection Process (VI0651E)
play
CHANCE Square Shaft Anchor Installation (VI0655E)