HUBBELL POWER SYSTEMS
HPS_ID_C1500388_PRODIMAGE
HPS_ID_C1500388_PRODIMAGE
play

Helical Pulldown Micropile, Washer 7 in SS175

Brand:

Chance

Catalog ID:

C1100914

Helical Pulldown Micropile Extension Displacement Plate 7" Dia. To Fit SS175 For Cased Grout Column.

The Helical Pulldown® Micropile is a method used to form a grout column around the shaft of a standard helical anchor/pile. To begin the process, a helical anchor/pile is placed into the soil by applying torque to the shaft. The helical shape of the bearing plates creates a significant downward force that keeps the foundation advancing into the soil. After the Lead Section with the helical plates penetrates the soil, a Lead Displacement Plate and Extension are placed onto the shaft. Resuming torque on the assembly advances the helical plates and pulls the displacement plate downward, forcing soil outward to create a cylindrical void around the shaft. From a reservoir at the surface, a flowable grout immediately fills this void surrounding the shaft. Additional extensions and displacement plates are added until the helical bearing plates reach the minimum depth required or competent load-bearing soil.

  • The Helical Pulldown® Micropile is a method used to form a grout column around the shaft of a standard helical anchor/pile.
  • The installation process can employ grout only or grout in combination with either steel or PVC casing

Product details

General

Application

Helical Anchoring

Catalog Number

C1100914

Coating

No Coating

Grout Column

Cased

Pipe Type

Square Bar

Style

Helical Pulldown® Micropile

Type

HPDM Plates

Dimensions

Base Plate Dimensions

7 in

Foundation Diameter

1.75 in

Weight

5.1 lb

Logistics

Standard Package

1

Resources and downloads