HPS_PPHID_250105_PRODIMAGE
HPS_PPHID_250105_PRODIMAGE

Streetlight Foundation Mounting Hardware

Brand:

Chance

Catalog ID:

T1120392

Hardware Package, QTY = 3, Carriage Bolt 3/4"x3.5", Nuts, Flat Washer.

Hardware Package.

Hardware package sold separately

Product details

General

Application
Helical Anchoring
Coating
Galvanized
EU RoHS Indicator
No
Type
Foundation Mounting Hardware
UPC
096359056287

Dimensions

Bolt Length
3.5 in
Diameter - Bolt
0.75 in
Weight
3.5 lb

Logistics

Pallet Quantity
900
Standard Package
1

Resources and downloads

Specifications