HUBBELL POWER SYSTEMS
HPS_ID_T1120632_PRODIMAGE
HPS_ID_T1120632_PRODIMAGE

Streetlight Foundation Mounting Hardware

Brand:

Chance

Catalog ID:

T1120632

Hardware Package, Qty = 4, Carriage Bolt 1"X4", Nuts, Flat Washer, Lock Washer, Retaining Washer.

Hardware Package.

Finish: Galvanized

Product details

General

Application

Helical Anchoring

Catalog Number

T1120632

Coating

Galvanized

EU RoHS Indicator

No

Finish Type

Galvanized

Type

Foundation Mounting Hardware

UPC

096359371588

Dimensions

Bolt Length

4 in

Diameter - Bolt

1 in

Weight

5.9 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

288

Standard Package

1

Resources and downloads

Specifications