HPS_PPHID_19445
HPS_PPHID_19445
play
play

Anchor, Lead, SS150, 14/14/14 X 10ft

Brand:

Chance

Catalog ID:

C1100504

Square Shaft (SS 150) Lead Section, 10' (3048 mm) long with 14" (355 mm) - 14" (355 mm) -14" (355 mm) Helices.

Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section, Extension Shaft (sold separately), and the Guy Adapter (sold separately).

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque

Product details

General

Application
Helical Anchoring
Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Number of Helices
3
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
70000 lb.
Torque Rating
7000 ft-lbs
Type
Lead Sections
UPC
096359009849

Dimensions

Anchor Helix Diameter(s)
14 in - 14 in - 14 in
Length
120 in
Weight
132.79 lb

Logistics

Pallet Quantity
12
Standard Package
1

Resources and downloads

Specifications

Catalogs

Videos

play
CHANCE Square Shaft Anchor Tools Selection Process (VI0651E)
play
CHANCE Square Shaft Anchor Installation (VI0655E)