HUBBELL POWER SYSTEMS
HPS_ID_126542AEJ_PRODIMAGE
HPS_ID_126542AEJ_PRODIMAGE
play
play

Anchor, Lead/Adapter, SS5, 8/10/12 X 5.5ft Twineye

Brand:

Chance

Catalog ID:

126542AEJ

Square Shaft (SS 5) Lead Section, 5' (1524 mm) long with 8" (203 mm) - 10" (254 mm) -12" (304 mm) Helices with Guy Adapter Twineye in separate box.

Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section, Extension Shaft (sold separately), and the Guy Adapter.

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque

Product details

General

Application

Helical Anchoring

Catalog Number

126542AEJ

Coating

Galvanized, ASTM A-153

Eyenut Style

Twineye

Number of Helices

3

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength. Note: Pulling Eye Rated: 12,000 lbs. Guy wire should not be attached to pulling eye.

Tensile Strength

70000 lb.

Torque Rating

5500 ft-lbs

Type

Lead Sections

UPC

096359068495

Dimensions

Anchor Helix Diameter(s)

8 in - 10 in - 12 in

Length

60 in

Weight

90.65 lb

Logistics

Standard Package

1

Resources and downloads

Specifications

Catalogs

Sales Drawings

Videos

play
CHANCE Square Shaft Anchor Tools Selection Process
play
CHANCE Square Shaft Anchor Installation