HUBBELL POWER SYSTEMS
Image of 126542AEJN Anchor, Lead/Adapter, SS5, 8/10/12/14 X 10.5ft Twineye
Image of 126542AEJN Anchor, Lead/Adapter, SS5, 8/10/12/14 X 10.5ft Twineye
play
play

Anchor, Lead/Adapter, SS5, 8/10/12/14 X 10.5ft Twineye

Brand:

Chance

Catalog ID:

126542AEJN

Square Shaft (SS 5) Lead Section 10' 6" (3200 mm) long with 8" (203 mm) - 10" (254 mm) - 12" (304 mm) - 14" (355 mm) Helices. with Guy Adapter Twineye in separate box.

Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section, Extension Shaft (sold separately), and the Guy Adapter.

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque

Product details

General

Application

Helical Anchoring

Catalog Number

126542AEJN

Coating

Galvanized, ASTM A-153

Eyenut Style

Twineye

Number of Helices

4

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

70000 lb.

Torque Rating

5500 ft-lbs

Type

Lead Sections

UPC

096359359807

Dimensions

Anchor Helix Diameter(s)

8 in - 10 in - 12 in - 14 in

Length

126 in

Logistics

Standard Package

1

Resources and downloads

Specifications

Videos

play
CHANCE Square Shaft Anchor Tools Selection Process
play
CHANCE Square Shaft Anchor Installation