HUBBELL POWER SYSTEMS
HPS_ID_C1500895_PRODIMAGE_96.jpg
* Representative image
HPS_ID_C1500895_PRODIMAGE_96.jpg
play
play

Transition, SS175 to RS3500

Brand:

Chance

Catalog ID:

C1071515

Connector, SS175 to RS3500

The Type SS/RS Combination Pile is used mainly in compression applications in areas where soft/loose soils are located above the bearing strata (hard/dense soils) for the helices. The Type RS material with its much greater section modulus will resist columnar buckling in the soft/loose soil. Its larger shaft diameter also provides for lateral load resistance. Due to its slender size, the Type SS material provides the means for the helix plates to penetrate deeper into hard/dense soil stratum than if the helical pile shaft was pipe shaft only. For a given helix configuration and same available installation energy (i.e. machine), a small displacement shaft will penetrate farther into a soil bearing strata than a large displacement shaft and will disturb less soil.

  • Adapts Type SS Square Shaft to Type RS Round Shaft Pile Shafts
  • SS/RS combination Pile is used mainly in compression applications in areas where soft/loose soils are located above the bearing strata (hard/dense soils) for the helices
  • Hot dipped galvanized per ASTM A153

Product details

General

Application

SS175 to RS3500

Catalog Number

C1071515

Coating

Galvanized, ASTM A-153

Shaft Type

SS/RS

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Type

Helical Anchors

Dimensions

Length

9.24 in

Resources and downloads

Videos

play
Combo Pile
play
CHANCE Round Shaft Anchor Installation