HUBBELL POWER SYSTEMS
HPS_ID_C1101418_alt1_PRODIMAGE
HPS_ID_C1101418_alt1_PRODIMAGE
play
play
HPS_ID_C1101418_alt2_PRODIMAGE

Transition, SS225 to RS4500

Brand:

Chance

Catalog ID:

C1101418

Connector, SS225 to RS4500

The Type SS/RS Combination Pile is used mainly in compression applications in areas where soft/loose soils are located above the bearing strata (hard/dense soils) for the helices. The Type RS material with its much greater section modulus will resist columnar buckling in the soft/loose soil. Its larger shaft diameter also provides for lateral load resistance. Due to its slender size, the Type SS material provides the means for the helix plates to penetrate deeper into hard/dense soil stratum than if the helical pile shaft was pipe shaft only. For a given helix configuration and same available installation energy (i.e. machine), a small displacement shaft will penetrate farther into a soil bearing strata than a large displacement shaft and will disturb less soil.

  • Adapts Type SS Square Shaft to Type RS Round Shaft Pile Shafts
  • SS/RS combination Pile is used mainly in compression applications in areas where soft/loose soils are located above the bearing strata (hard/dense soils) for the helices
  • Hot dipped galvanized per ASTM A153

Product details

General

Application

SS225 to RS4500

Catalog Number

C1101418

Coating

Galvanized

Finish Type

Galvanized

Shaft Type

SS/RS

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Type

Helical Anchors

UPC

096359721079

Resources and downloads

Specifications

Sales Drawings

Videos

play
Combo Pile
play
CHANCE Round Shaft Anchor Installation