HUBBELL POWER SYSTEMS
HPS_ID_C11232JG4VL_PRODIMAGE
* Representative image
HPS_ID_C11232JG4VL_PRODIMAGE
play
HPS_ID_P1120107_PRODIMAGE

Pole Base Foundation, 4" OD x 56" Long

Brand:

Chance

Catalog ID:

T1120905

Decorative Streetlight Foundation (SLF) , 4" OD x 56" Long, 3/4" thick x 10-1/2" square baseplate, variable circle, hardware included.

Chance Instant Foundations are designed for an above-grade and at-grade mounting of a variety of equipment that needs a solid foundation and accessibility for utility services such as electric and water lines. These foundations provide a low-cost solution that can be instantly loaded without the need to coordinate various trades, equipment or weather.

  • Variable 6" - 8-1/4" Bolt Circle
  • 3 slots, 3/4" Dia x 3-1/2" Long
  • Suitable for Streetlight, Roadway, and Architectural Lighting
  • Other applications include EV Charging Infrastructure, 5G/6G Poles, Rail Applications, End Zone Tower Systems, Solar Array Pole Mount, and Signage
  • use Hardware Package T1120392

Product details

General

Application

Helical Anchoring

Base Plate Shape

Square

Bolt Hole Type

Slotted

Catalog Number

T1120905

Coating

Galvanized

EU RoHS Indicator

No

Ground Lug Hole

Yes

Number of Bolt Slots

3

Pipe Type

Round Pipe

Type

Lighting Foundation Anchors

UPC

096359504412

With Hardware

T1120392

Dimensions

Base Plate Dimensions

10.5 in

Base Plate Thickness

0.75 in

Bolt Length

3.5 in

Cableway Distance From Base

18 in

Cableway Length

3 in

Cableway Width

1.5 in

Center hole dimensions

3.6 in

Diameter - Bolt

0.75 in

Diameter - Bolt Circle

  • 6 -8.25 in

Foundation Diameter

4 in

Foundation Length

56 in

Ground Lug Distance From Base

2 in

Length

56 in

Weight

72 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

20

Standard Package

1