HUBBELL POWER SYSTEMS
HUS_ID_PISA 2023 1_PRODIMAGE
HUS_ID_PISA 2023 1_PRODIMAGE
play
play
+1
HUS_ID_PISA 2023 3_PRODIMAGE

Anchor, PISA 4 10in, 5/8in threads

Brand:

Chance

Catalog ID:

024476

Standard Strength Anchor Helix.; 4,000 Ft Lbs ( 5,424 N-M), 10" (254 mm) Helix for use with 0.625" (15.9 mm) Rod.

Chance Standard-Strength 4,000 foot-pound anchors have curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation. These anchors are available in single and twin-helix designs. The same installing wrench installs Standard and Mid-Strength anchors as well as TOUGH ONE® C10252- - series anchors.

  • Installed with Chance anchor wrench C1021583
  • Anchor has curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation
  • 5/8" threads to fit 5/8" diameter Pisa rod
  • Anchors are painted with a black paint

Product details

General

Application

Helical Anchoring

Catalog Number

024476

Coating

Painted

Number of Helices

1

Torque Rating

4000 ft-lbs

Type

Anchor Helix

UPC

096359209652

Dimensions

Anchor Helix Diameter(s)

10 in

Anchor Hub Size

1.375 in

Rod Diameter

0.625 in

Weight

13.994 lb

Logistics

Pallet Quantity

144

Standard Package

4

Resources and downloads

Specifications

Catalogs

Videos

play
CHANCE Pisa Drive Tools
play
CHANCE Tough One and PISA Anchor Installation