HUS_ID_PISA 2023 Bevel1_PRODIMAGE
HUS_ID_PISA 2023 Bevel1_PRODIMAGE
play
play
+1
HUS_ID_PISA 2023 Bevel3_PRODIMAGE

Anchor, PISA 6, 10in, 1in threads

Brand:

Chance

Catalog ID:

C199020110

Pisa 6 Anchor Helix- 6,000 Ft Lbs ( 8,136 N-M), 10" (254 mm) beveled leading edge helix for use with 0.75" (19.1 mm) or 1" (25.4 mm) Rod.

Chance PISA-6 6000 foot-pound anchors have curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation. These anchors are available in single and twin-helix designs. PISA-6 anchors have a 1-1/2” square solid core for added strength.

  • Installed with Chance anchor wrench C3031064 or C3030983
  • Anchor has curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation
  • 1" threads to fit 3/4" and 1" diameter Pisa rod
  • Anchors are painted with a black paint

Product details

General

Application
Helical Anchoring
Coating
Painted
EU RoHS Indicator
No
Number of Helices
1
Torque Rating
6000 ft-lbs
Type
Anchor Helix
UPC
096359234951

Dimensions

Anchor Helix Diameter(s)
10 in
Anchor Hub Size
1.5 in
Rod Diameter
  • 0.75
  • 1 in
Weight
13.299 lb

Logistics

Pallet Quantity
144
Standard Package
4