HUS_ID_PISA 2023 1_PRODIMAGE
HUS_ID_PISA 2023 1_PRODIMAGE
play
play
+1
HUS_ID_PISA 2023 3_PRODIMAGE

Anchor, PISA 6, 8in, 5/8in threads

Brand:

Chance

Catalog ID:

E1020816

Pisa 6 Anchor Helix; 6,000 Ft Lbs ( 8,136 N-M), 8" (203 mm) Helix for use with 0.625" (15.9 mm) Rod.

Chance PISA-6 6000 foot-pound anchors have curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation. These anchors are available in single and twin-helix designs. PISA-6 anchors have a 1-1/2” square solid core for added strength.

  • Installed with Chance anchor wrench C3031064 or C3030983
  • Anchor has curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation
  • 5/8" threads to fit 5/8" diameter Pisa rod
  • Anchors are painted with a black paint

Product details

General

Application
Helical Anchoring
Coating
Painted
Number of Helices
1
Torque Rating
6000 ft-lbs
Type
Anchor Helix
UPC
096359076995

Dimensions

Anchor Helix Diameter(s)
8 in
Anchor Hub Size
1.5 in
Dimensions
9.750 in x 8.000 in x 8.000 in
Height
8 in
Length
9.75 in
Rod Diameter
0.625 in
Weight
10.417 lb
Width
8 in

Logistics

Pallet Quantity
180
Standard Package
4