HPS_ID_Tough One Tooling String with Labels-01_PRODIMAGE
HPS_ID_Tough One Tooling String with Labels-01_PRODIMAGE
play
play

Anchor, Tough One, 10in, 15,000 ft-lb rating, 2.5in hub,1in threads

Brand:

Chance

Catalog ID:

C1025001

Tough One Anchor Helix, 15,000 Ft Lbs (20,340 N-M), 10" (254 mm) Helix for use with 0.75" (19.1 mm) or 1" (25.4 mm) Rod.

Tough One anchors give users high-strength anchor capability in all soils. You get a better anchor at an economical price. The anchor’s sloped lead point improves penetration and helps soil flow from below the hub to above the anchor. The system consists of a screw anchor, anchor rod and installation tooling.

  • Installed with Chance anchor wrench C3031064 or C3030983
  • The anchor's sloped lead point improves penetration and helps soil flow from below the hub to above the anchor.
  • 1" threads to fit 3/4" and 1" diameter Pisa rod
  • Anchors are painted with a black paint

Product details

General

Application
Helical Anchoring
Coating
Painted
Number of Helices
1
Torque Rating
15000 ft-lbs
Type
Anchor Helix
UPC
096359008590

Dimensions

Anchor Helix Diameter(s)
10 in
Anchor Hub Size
2.5 in
Dimensions
10.000 in x 10.000 in x 7.500 in
Height
7.5 in
Length
10 in
Rod Diameter
  • 0.75
  • 1 in
Weight
16.023 lb
Width
10 in

Logistics

Pallet Quantity
144
Standard Package
3