HUBBELL POWER SYSTEMS
HUS_ID_Tough One 2023 2.5 Hub1_2_PRODIMAGE
* Representative image
HUS_ID_Tough One 2023 2.5 Hub1_2_PRODIMAGE
play
play
+1
HUS_ID_Tough One 2023 2.5 Hub2_PRODIMAGE

Anchor, Tough One, 12in, 10,000 ft-lb rating, 2.5in hub,1in threads

Brand:

Chance

Catalog ID:

C1025006

Tough One Anchor Helix, 10,000 Ft Lbs (10,848 N-M), 12" (304 mm) Helix for use with 0.75" (19.1 mm) or 1" (25.4 mm) Rod.

Tough One anchors give users high-strength anchor capability in all soils. You get a better anchor at an economical price. The anchor’s sloped lead point improves penetration and helps soil flow from below the hub to above the anchor. The system consists of a screw anchor, anchor rod and installation tooling.

  • Installed with Chance anchor wrench C3031064 or C3030983
  • The anchor's sloped lead point improves penetration and helps soil flow from below the hub to above the anchor.
  • 1" threads to fit 3/4" and 1" diameter Pisa rod
  • Anchors are painted with a black paint

Product details

General

Application

Helical Anchoring

Catalog Number

C1025006

Coating

Painted

Number of Helices

1

Torque Rating

10000 ft-lbs

Type

Anchor Helix

UPC

096359008699

Dimensions

Anchor Helix Diameter(s)

12 in

Anchor Hub Size

2.5 in

Dimensions

12.000 in x 12.000 in x 7.500 in

Height

7.5 in

Length

12 in

Rod Diameter

  • 0.75
  • 1 in

Weight

21.227 lb

Width

12 in

Logistics

Pallet Quantity

72

Standard Package

2

Resources and downloads